Flexible Choice Logic (9 Configurable Functions), Inverting

Last Shipments

Overview

The NL7SZ98 is an advanced high-speed CMOS multifunction gate. The device allows the user to choose logic functions MUX,AND, OR, NAND, NOR, INVERT and BUFFER. The device has Schmitt-trigger inputs, thereby enhancing noise immunity.The NL7SZ98 input and output structures provide protection when voltages up to 5.5 V are applied, irregardless of the supply voltage.

  • General Purpose Logic
  • Handheld: PDA, Digital Cameras, GPS
  • High Speed: tPD = 3.4 ns (Typ) @ VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 A (Maximum) at TA = 25C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra-Small Package
  • This is a Pb-Free Device
  • Designed for 1.65 V to 5.5 V Vcc Operation Wide Operating Vcc Range

Tools and Resources

Product services, tools and other useful resources related to NLV7SZ98

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLV7SZ98DFT2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

SmartGate

1

1.65

5.5

2.5

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.