Single 2-Input OR Gate, TTL Level

Last Shipments

Overview

The NLV74VHC1GT32 is an advanced high speed CMOS 2-input OR gate fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The device input is compatible with TTL-type input thresholds and the output has a full 5 V CMOS level output swing. The input protection circuitry on this device allows overvoltage tolerance on the input, allowing the device to be used as a logic-level translator from 3.0 V CMOS logic to 5.0 V CMOS Logic or from 1.8 V CMOS logic to 3.0 V CMOS Logic while operating at the high-voltage power supply.

The NLV74VHC1GT32 input structure provides protection when voltages up to 5.5 V are applied, regardless of the supply voltage. This allows the NLV74VHC1GT32 to be used to interface 5 V circuits to 3 V circuits. The output structures also provide protection when VCC = 0 V. These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V Vcc Operation
  • High Speed: tPD = 3.7 ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1.0 µA (Max) at TA = 25°C
  • TTL-Compatible Inputs: VIL = 0.8 V; VIH = 2.0 V
  • CMOS-Compatible Outputs: VOH > 0.8 VCC ; VOL < 0.1 VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Pb-Free Packages are Available
  • Chip Complexity: FETs = ≤ 100

Tools and Resources

Product services, tools and other useful resources related to NLV74VHC1GT32

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1GT32DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

OR

1

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1GT32P5T5G-L22088

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

OR

1

2

5.5

7.5

8

Price N/A

More Details

NLV74VHC1GT32DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

OR

1

2

5.5

7.5

8

Price N/A

More Details

NLVVHC1GT32DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

OR

1

2

5.5

7.5

8

Price N/A

More Details

NLVVHC1GT32DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

OR

1

2

5.5

7.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.