Single 2-Input NOR Gate TTL Level

Last Shipments

Overview

The NLV74VHC1GT02 is a single gate 2-input NOR fabricated with silicon gate CMOS technology.

The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output.

The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The input protection circuitry on this device allows over-voltage tolerance on the input, allowing the device to be used as a logic level translator from 3.0 V CMOS logic to 5.0 V CMOS Logic or from 1.8 V CMOS logic to 3.0 V CMOS Logic while operating at the high-voltage power supply.

The NLV74VHC1GT02 input structure provides protection when voltages up to 5.5 V are applied, regardless of the supply voltage. This allows the MC74VHC1GT02 to be used to interface 5 V circuits to 3 V circuits. The output structures also provide protection when VCC = 0 V.

These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V Vcc Operation
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • TTL-Compatible Inputs: VIL = 0.8 V; VIH = 2.0 V
  • CMOS-Compatible Outputs: VOH > 0.8 VCC ; VOL < 0.1VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 65
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLV74VHC1GT02

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1GT02DFT1G-L22038

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NOR

1

2

5.5

3.5

8

Price N/A

More Details

M74VHC1GT02DTT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

NOR

1

2

5.5

3.5

8

Price N/A

More Details

NLV74VHC1GT02DTT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

NOR

1

2

5.5

3.5

8

Price N/A

More Details

NLVVHC1GT02DFT2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NOR

1

2

5.5

3.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.