Single Inverter, Schmitt Trigger Input

Last Shipments

Overview

The NLV74VHC1G14 is a single gate CMOS Schmitt trigger inverter fabricated with silicon gate CMOS technology. The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The NLV74VHC1G14 input structure provides protection when voltages up to 5.5 V are applied, regardless of the supply voltage. This allows the MC74VHC1G14 to be used to interface 5 V circuits to 3 V circuits.

The NLV74VHC1G14 can be used to enhance noise immunity or to square up slowly changing waveforms.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V Vcc Operatio
  • High Speed: tPD = 3.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = ≤ 100
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLV74VHC1G14

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC1G14DFT2G-F22038

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Inverter

1

2

5.5

5.5

8

Price N/A

More Details

MC74VHC1G14DTT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Inverter

1

2

5.5

5.5

8

Price N/A

More Details

NLVVHC1G14DFT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Inverter

1

2

5.5

5.5

8

Price N/A

More Details

NLVVHC1G14DFT2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Inverter

1

2

5.5

5.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.