Single 2-Input NAND Gate, Open Drain

Last Shipments

Overview

The MC74VHC1G01 is an advanced high speed CMOS 2input NAND gate with an open drain output fabricated with silicon gate CMOS technology.

The internal circuit is composed of multiple stages, including an open drain output which provides the ability to set output switching level. This allows the MC74VHC1G01 to be used to interface 5 V circuits to circuits of any voltage between VCC and 5.5 V using anexternal resistor and power supply.

The MC74VHC1G01 input structure provides protection when voltages up to 5.5 V are applied, regardless of the supply voltage.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V Vcc Operation Wide Operating Vcc Range
  • High Speed: tPD = 3.7ns (Typ) at VCC = 5V
  • Low Internal Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Pin and Function Compatible with Other Standard Logic Families
  • Pb-Free Packages are Available
  • Chip Complexity: FETs = <100

Tools and Resources

Product services, tools and other useful resources related to NLV74VHC1G01

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC1G01DFT1G-L22038

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1G01DFT2G-L22038

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1G01DTT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

NAND

1

2

5.5

7.5

8

Price N/A

More Details

NLV74VHC1G01DFT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

2

5.5

7.5

8

Price N/A

More Details

NLV74VHC1G01DTT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

NAND

1

2

5.5

7.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.