High-speed Single CMOS 2-Input AND Gate

Last Shipments

Overview

The NLV74HC1G08 is a high speed CMOS 2-input AND gate fabricated with silicon gate CMOS technology.

The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output.

The NLV74HC1G08 output drive current is 1/2 compared to NLV74HC series.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • High Speed: tPD = 7ns (Typ) at VCC = 5V
  • Designed for 2.0 V to 6.0 V Vcc Operation Wide Operating Vcc Range
  • Low Power Dissipation: ICC = 1mA (Max) at TA = 25°C
  • High Noise Immunity
  • Balanced Propagation Delays (tpLH = tpHL)
  • Symmetrical Output Impedance (IOH = IOL = 2mA)
  • Chip Complexity: FET = 44; Equivalent Gate = 11
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLV74HC1G08

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC1G08DFT2G-L22038

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

AND

1

2

6

20

2

$0.038

More Details

NLVHC1G08DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

AND

1

2

6

20

2

Price N/A

More Details

NLVHC1G08DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

AND

1

2

6

20

2

Price N/A

More Details

NLVHC1G08DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

AND

1

2

6

20

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.