Single Inverter, TTL-Level

Overview

The NLU1GT04 MiniGate™ is an advanced CMOS high speed inverting buffer in ultra small footprint. The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT04 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.

  • General Purpose Logic
  • High Speed: tPD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • TTL Compatible Input: VIL = 0.8 V; VIH = 2.0 V
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Ultra Small Pb Free Package

Tools and Resources

Product services, tools and other useful resources related to NLU1GT04

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLU1GT04AMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Inverter

1

1.65

5.5

null

null

Price N/A

More Details

NLU1GT04MUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Inverter

1

1.65

5.5

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.