Quad 2-Input AND Gate

Overview

The NLSF308 is an advanced high speed CMOS 2-Input AND gate fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The inputs tolerate voltages up to 7V, allowing the interface of 5V systems to 3V systems.

  • Cell Phones
  • High Speed: tPD = 4.3ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 2?A (Max) at TA = 25 C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2V to 5.5V Operating Range
  • Low Noise: VOLP = 0.8V (Max)
  • Function Compatible with Other Standard Logic Families
  • QFN-16 Package
  • Latchup Performance Exceeds 300mA
  • ESD Performance: HBM > 2000V; Machine Model > 200V
  • Chip Complexity: 24 FETs or 6 Equivalent Gates
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NLSF308

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSF308MNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-16

1

260

REEL

3000

No

AND

4

2

5.5

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.