Unbuffered Dual Inverter

Active

Overview

The NL27WZU04 is a high performance dual unbuffered inverter operating from a 1.65 to 5.5 V supply. This device consists of a dual unbuffered inverter. In combination with others, or in the MC74LCXU04 Hex Unbuffered Inverter, these devices are well suited for use as oscillators, pulse shapers, and other applications requiring a digital part used in an analog mode.Owing to its low complexity, the analog performance is more uniform from part to part. For pure digital applications, the NL17SZ04,NL27WZ04, NL37WZ04 or the MC74LCX04 are recommended.

Current drive capability is 24 mA at the outputs.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Designed for 1.65 V to 5.5 V Vcc Operation Wide Operating Vcc Range
  • Over Voltage Tolerant Inputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • 32 mA Balanced Output Sink and Source Capability
  • LVCMOS Compatible
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NL27WZU04

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL27WZU04DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

Inverter

2

1.65

5.5

5.6

32

$0.0383

More Details

NL27WZU04DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Inverter

2

1.65

5.5

5.6

32

$0.0221

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.