Dual Inverter with Schmitt Trigger Input

Active

Overview

The NL27WZ14 is a high performance dual inverter with Schmitt-Trigger inputs operating from a 1.65 to 5.5 V supply.

Pin configuration and function are the same as the NL27WZ04, but the inputs have hysteresis and, with its Schmitt trigger function, the NL27WZ14 can be used as a line receiver which will receive slow input signals. The NL27WZ14 is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. In addition, it has a greater noise margin than conventional inverters. The NL27WZ14 has hysteresis to improve noise immunity.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability with 5 V TTL Logic with VCC=3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current (10 ?A)
    Substantially Reduces System Power Requirements
  • Current Drive Capability is 24 mA at the Outputs
  • Chip Complexity: FET = 72
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NL27WZ14

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL27WZ14DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

Inverter

2

1.65

5.5

2.3

32

$0.0383

More Details

NL27WZ14DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Inverter

2

1.65

5.5

2.3

32

$0.0283

More Details

NL27WZ14DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Inverter

2

1.65

5.5

2.3

32

$0.0283

More Details

NL27WZ14DFT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

10000

No

Inverter

2

1.65

5.5

2.3

32

Price N/A

More Details

NL27WZ14MU1TCG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Inverter

2

1.65

5.5

2.3

32

$0.0808

More Details

NL27WZ14MU3TCG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Inverter

2

1.65

5.5

2.3

32

$0.0848

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.