3-Input AND Gate with Schmitt-Trigger Inputs

Active

Overview

The NL17SZS11 is a single 3-input AND gate with Schmitt-Triggers in a tiny footprint package.

  • I/O Interface, PMBus
  • Cell Phone
  • Automotive
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V VCC Operation
  • High Speed: tPD = 2.7 ns (Typ) @ VCC = 5.0 V
  • Source/Sink 24 mA at 3.0 V
  • IOFF Supports Partial Power Down Protection
  • Inputs/Output Overvoltage Tolerant to 5.5 V
  • Ultra-Small Package
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NL17SZS11

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZS11DFT2G-Q

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

AND

1

1.65

5.5

2.9

24

$0.0276

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.