3-Input AND Gate

Active

Overview

The NL17SZ11 is an advanced high-speed 3-input CMOS AND gate in ultra-small footprint. The NL17SZ11 input structures provide protection when voltages up to 5.5 V are applied, regardless of the supply voltage.

  • I/O Interface, PMBus
  • Cell Phone
  • High Speed: tPD = 2.4 ns (Typ) @ VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
  • 24 mA Balanced Output Source and Sink Capability
  • Balanced Propagation Delays
  • Over-Voltage Tolerant Inputs and Outputs
  • UltraSmall Packages
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to NL17SZ11

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ11DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

AND

1

1.65

5.5

2.9

24

$0.0313

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.