Single 2-Input AND Gate

Active

Overview

The NL17SZ08E is a single 2−input AND Gate in three tiny footprint packages. The device performs much as LCX multi−gate products in speed and drive. They should be used wherever the need for higher speed and drive are needed.

  • Tiny SOT−353 Package
  • 2.7 ns TPD at 5.0 V (typ)
  • Source/Sink 24 mA at 3.0 V
  • Overvoltage Tolerant Inputs
  • Chip Complexity: FETs = 20
  • Designed for 1.65 V to 5.5 V VCC Operation
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NL17SZ08E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ08EDFT2G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

AND

1

1.65

5.5

2.7

24

$0.0223

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.