Single 2-Input NAND Gate

Overview

The NL17SV00 is 2 input NAND gate manufactured in 0.35 micron CMOS technology with excellent performance down to 1.0 volts. This device is ideal for extremely high-speed and high-drive applications. Additionally, limitations of board space are no longer a constraint. The very small SOT-553 makes this device fit most tight designs and spaces.

  • Cellular
  • Digital Camera
  • PDA
  • Digital Video
  • Extremely high-speed: 1 nS (typ) @Vcc 3.3V
  • Designed for 1.0 volt to 3.3 volt operation
  • Over Voltage Tolerance (OVT) inputs & outputs
  • Permits logic translation
  • Balanced ?24 mA output drive @ 3.3 volts
  • Near zero static supply current
  • Ultra-tiny SOT-553, 5-pin package, only 1.6 x 1.6 mm foot-print, 1/3 the foot-print area of a SOT-23
  • All Devices in Package SOT-553 are Inherently Pb-Free**

Tools and Resources

Product services, tools and other useful resources related to NL17SV00

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SV00XV5T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

NAND

1

0.9

3.6

1

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.