Inverting Octal 3-STATE Buffer

Active

Overview

The MM74HCT240 and MM74HCT244 3-STATE buffers utilize advanced silicon-gate CMOS technology and are general purpose high speed inverting and non-inverting buffers. They possess high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits achieve speeds comparable to low power Schottky devices, while retaining the low power consumption of CMOS. All three devices are TTL input compatible and have a fanout of 15 LS-TTL equivalent inputs. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs. The MM74HCT240 is an inverting buffer and the MM74HCT244 is a non-inverting buffer. Each device has two active low enables (1G and 2G), and each enable independently controls 4 buffers. All inputs are protected from damage due to static discharge by diodes to VCC and Ground.

  • This product is general usage and suitable for many different applications.
  • TTL input compatible
  • Typical propagation delay: 14 ns
  • 3-STATE outputs for connection to system buses
  • Low quiescent current: 80 µA
  • High output drive current: 6 mA (min)

Tools and Resources

Product services, tools and other useful resources related to MM74HCT240

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT240MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

No

Buffer

8

4.5

5.5

14

7.2

Price N/A

More Details

MM74HCT240MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Buffer

8

4.5

5.5

14

7.2

$0.3331

More Details

MM74HCT240WM

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

No

Buffer

8

4.5

5.5

14

7.2

Price N/A

More Details

MM74HCT240WMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

No

Buffer

8

4.5

5.5

14

7.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.