Dual Buffer, Schmitt Trigger Input

Active

Overview

The MC74VHC2G17 is a dual buffer with Schmitt trigger input. The MC74VHC2G17 input structures provide protection when voltages up to 5.5 V are applied, regardless of the supply voltage. This allows the MC74VHC2G17 to be used to interface 5 V circuits to 3 V circuits.

The MC74VHC2G17 can be used to enhance noise immunity or to square up slowly changing waveforms.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V Vcc Operation
  • High Speed: tPD = 4.0 ns (Typ) at VCC = 5 V
  • Power Down Protection Provided on Inputs
  • Inputs/Outputs Overvoltage Tolerant up to 5.5 V
  • Source/Sink 8 mA at 4.5 V
  • Pb-Free Packages are Available
  • Chip Complexity: FETs = ≤ 100

Tools and Resources

Product services, tools and other useful resources related to MC74VHC2G17

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC2G17MU3TCG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Buffer

2

2

5.5

10.6

8

$0.0696

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.