Quad 2-Input NOR Gate

Active

Overview

The MC74LVX02 is an advanced high speed CMOS 2-input NOR gate. The inputs tolerate voltages up to 7V, allowing the interface of 5V systems to 3V systems.

  • High Speed: tPD = 4.5ns (Typ) at VCC = 3.3V
  • Low Power Dissipation: ICC = 2µA (Max) at TA = 25 C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Low Noise: VOLP = 0.5V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300mA
  • ESD Performance: HBM > 2000V; Machine Model > 200V
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LVX02

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LVX02DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

NOR

4

2

3.6

10.1

null

$0.1341

More Details

MC74LVX02DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

NOR

4

2

3.6

10.1

null

$0.1531

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.