Octal Buffer/Line Driver with 3-STATE Outputs

Active

Overview

The VHCT244A is an advanced high speed CMOS octal bus transceiver fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The VHCT244A is a non-inverting 3-STATE buffer having two active-LOW output enables. This device is designed to be used as 3-STATE memory address drivers, clock drivers, and bus oriented transmitter/receivers. Protection circuits ensure that 0V to 7V can be applied to the input and output (Note 1) pins without regard to the supply voltage. These circuits prevent device destruction due to mismatched supply and input/output voltages. This device can be used to interface 5V to 3V systems and two supply systems such as battery back up.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 5.9 ns (typ) at VCC = 5V
  • Power down protection is provided on inputs and outputs
  • Low power dissipation: ICC = 4 µA (max) @ TA = 25°C
  • Pin and function compatible with 74HCT244

Tools and Resources

Product services, tools and other useful resources related to 74VHCT244A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHCT244AM

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

No

Buffer

8

4.5

5.5

5.9

8

Price N/A

More Details

74VHCT244AMTC

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

No

Buffer

8

4.5

5.5

5.9

8

Price N/A

More Details

74VHCT244AMTCX

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Buffer

8

4.5

5.5

5.9

8

$0.352

More Details

74VHCT244AMX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

No

Buffer

8

4.5

5.5

5.9

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.