Quad 2-Input AND Gate

Active

Overview

The VHC08 is an advanced high speed CMOS 2 Input AND Gate fabricated with silicon gate CMOS technology. It achieves the high-speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The internal circuit is composed of 4 stages including buffer output, which provide high noise immunity and stable output. An input protection circuit insures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery backup. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 4.3 ns (typ) at TA = 25°C
  • High noise immunity: VNIH = VNIL = 28% VCC (min)
  • Power down protection is provided on all inputs
  • Low power dissipation: ICC = 2 µA (Max) @ TA = 25°C
  • Low noise: VOLP = 0.8V (max)
  • Pin and function compatible with 74HC08

Tools and Resources

Product services, tools and other useful resources related to 74VHC08

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC08M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

AND

4

2

5.5

4.3

8

$0.1791

More Details

74VHC08MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

2350

No

AND

4

2

5.5

4.3

8

Price N/A

More Details

74VHC08MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

AND

4

2

5.5

4.3

8

$0.1355

More Details

74VHC08MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

AND

4

2

5.5

4.3

8

$0.1387

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.