Low Voltage Quad 2-Input NAND Schmitt Trigger

Active

Overview

The LVX132 contains four 2-input NAND Schmitt Trigger Gates. The pin configuration and function are the same as the LVX00 but the inputs have hysteresis between the positive-going and negative-going input thresholds, which are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals, thus providing greater noise margins than conventional gates. The inputs tolerate voltages up to 7V allowing the interface of 5V systems to 3V systems.

  • This product is general usage and suitable for many different applications.
  • Input voltage level translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance

Tools and Resources

Product services, tools and other useful resources related to 74LVX132

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVX132M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

No

NAND

4

2

3.6

9

4

Price N/A

More Details

74LVX132MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

NAND

4

2

3.6

9

4

$0.1411

More Details

74LVX132MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

NAND

4

2

3.6

9

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.