Low Voltage Octal Buffer/Line Driver with 3-STATE Outputs

Last Shipments

Overview

The LVT2244 and LVTH2244 are octal buffers and line drivers designed to be employed as memory address drivers, clock drivers and bus oriented transmitters or receivers which provides improved PC board density. The equivalent 25ohm-Series resistors helps reduce output overshoot and undershoot. The LVTH2244 data inputs include bushold, eliminating the need for external pull-up resistors to hold unused inputs. These octal buffers and line drivers are designed for low-voltage (3.3V) VCC applications, but with the capability to provide a TTL interface to a 5V environment. The LVT2244 and LVTH2244 are fabricated with an advanced BiCMOS technology to achieve high speed operation similar to 5V ABT while maintaining low power dissipation.

  • This product is general usage and suitable for many different applications.
  • Input and output interface capability to systems at 5V VCC
  • Equivalent 25ohm-Series resistors on outputs
  • Bushold data inputs eliminate the need for external pull-up resistors to hold unused inputs (74LVTH2244), also available without bushold feature (74LVT2244).
  • Live insertion/extraction permitted
  • Power Up/Down high impedance provides glitch-free bus loading
  • Outputs source/sink -12 mA/+12 mA
  • Latch-up performance exceeds 500 mA
  • ESD performance:Human-body model > 2000VMachine model > 200VCharged-device model > 1000V

Tools and Resources

Product services, tools and other useful resources related to 74LVT2244

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVT2244MTC

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

No

Buffer

16

2.7V

3.6V

4.4

12mA

Price N/A

More Details

74LVT2244MTCX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Buffer

16

2.7V

3.6V

4.4

12mA

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.