2-Bit 100 Mbps Configurable Dual-Supply Level Translator

Last Shipments

Overview

The NLSX5002 is a 2-bit configurable dualsupply autosensing bidirectional level translator that does not require a direction control pin. The I/O VCC and I/O VLports are designed to track two different power supply rails, VCC and VL respectively. Both the VCC and the VL supply rails are configurable from 0.9 V to 4.5 V. This allows a logic signal on the VL side to be translated to either a higher or a lower logic signal voltage on the VCC side, and vice versa. The NLSX5002 offers the feature that the values of the VCC and VL supplies are independent.Design flexibility is maximized because VL can be set to a value either greater than or less than the VCC supply. In contrast, the majority of competitive auto sense translators have a restriction that the value of the VL supply must be equal to less than VCC0.4 V. The NLSX5002 has high output current capability, which allows the translator to drive high capacitive loads such as most high frequency EMI filters. Another feature of the NLSX5002 is that each I/O_VLn and I/O_VCCn channel can function as either an input or an output.An Output Enable (EN) input is available to reduce the power consumption. The EN pin can be used to disable both I/O ports by putting them in 3-state which significantly reduces the supply current from both VCC and VL. The EN signal is referenced to the VL supply.

  • Wide VCC, VL Operating Range: 0.9 V to 4.5 V
  • VL and VCC are independent
    VL may be greater than, equal to, or less than VCC
  • HighSpeed with 140 Mb/s Guaranteed Date Rate
    for VCC, VL > 1.8 V
  • Low BittoBit Skew
  • Overvoltage Tolerant Enable and I/O Pins
  • NonPreferential PowerUp Sequencing
  • PowerOff Protection
  • Small Packaging: UQFN8, 1.4 mm x 1.2 mm, 0.4 mm Pitch
  • These Devices are PbFree and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NLSX5002

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSX5002BMUTCG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

UQFN-8

1

260

REEL

3000

No

Autosense

2

CMOS

0.9

4.5

0.9

4.5

0.02

2.5

13

140

-55

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.