Translator, Dual-Supply Level, 2-Bit, 20 Mb/s

Obsolete

Overview

The NLSX3373 is a 2-bit configurable dual-supply bidirectional auto sensing translator that does not require a directional control pin. The VCC I/O and VL I/O ports are designed to track two different power supply rails, VVCC and VL respectively. The VCC supply rail is configurable from 1.65 V to 4.5 V while VL supply rail is configurable to 1.2 V to 4.1 V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and vice-versa. The NLSX3373 translator has open-drain outputs with integrated 10 kohm pullup resistors on the I/O lines. The integrated pullup resistors are used to pullup the I/O lines to either VL or VCC. The NLSX3373 is an excellent match for open-drain applications such as the I2C communication bus.

  • I2C, SMBus, PMBus
  • Mobile Phones, PDAs, Cameras
  • Low Voltage ASIC Level Translation
  • Wide High-Side VCC Operating Range: 1.65 V to 4.5 V
  • Wide Low-Side VL Operating Range: 1.2 V to 4.1 V
  • High-Speed with 16 Mb per Sec Guaranteed Date Rate for VL > 2.5 V
  • Low Bit-to-Bit Skew
  • Enable Input and IO Lines have Overvoltage Tolerant (OVT) to 4.5 V
  • Nonpreferential Power-up Sequencing
  • Integrated 10 kohm Pullup Resistors
  • Small Space Saving Package - 1.8 x 1.2 x 0.5 mm UDFN8
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NLSX3373

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSX3373MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

Autosense

2

CMOS

1.65

4.5

1.2

4.1

0.002

75

30

20

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.