Level Translator, 4-Bit, Configurable Dual-Supply, 100 Mbps

Obsolete

Overview

The NLSX3014 is a 4 bit configurable dual supply bidirectional level translator without a directional control pin. The IO_VCC and IO_VL ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.3V to 4.5V while the VL supply rail is configurable from 0.9V to VCC minus 0.4V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and vice versa. Both IO ports are auto sensing and thus, have no direction pin. The Enable EN input, when Low, disables both IO ports by putting them in 3 state. This reduces significantly the supply currents from both VCC and VL. The EN signal is designed to track VL.

  • Handheld Battery Operated Devices, products integrating multiple devices operating at differing voltages.
  • PDA, Cell Phone, Notebook, MP3 Players, White Goods
  • Directional Auto Sense
  • Wide Voltage Translation Range
  • Low Power Consumption
  • Small UQFN12 (1.7mm x 2.0mm) package

Tools and Resources

Product services, tools and other useful resources related to NLSX3014

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSX3014MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

No

Autosense

4

CMOS

0.9

4.5

0.9

4.1

0.02

2

7.2

100

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.