Dual Supply Octal Translating Transceiver

Overview

The 74LVX4245 is a 24-pin dual-supply, octal translating transceiver that is designed to interface between a 5V bus and a 3V bus in a mixed 3V/5V supply environment such as laptop computers using a 3.3V CPU and 5V LCD display. The A port interfaces with the 5V bus; the B port interfaces with the 3V bus.

The Transmit/Receive (T/Rbar) input determines the direction of data flow. Transmit (active-High) enables data from the A port to the B port. Receive (active-Low) enables data from the B port to the A port. The Output Enable (OEbar) input, when High, disables both A and B ports by placing them in 3-State.

  • Bi-directional Interface Between 5V and 3V Buses
  • Control Inputs Compatible with TTL Level
  • 5V Data Flow at A Port and 3V Data Flow at B Port
  • Outputs Source/Sink 24mA at 5V Bus and 12mA at 3V Bus
  • Guaranteed Simultaneous Switching Noise Level and Dynamic Threshold Performance
  • Available in SOIC and TSSOP Packages
  • Functionally Compatible with the 74 Series 245
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LVX4245

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

MC74LVX4245DTG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-24

1

260

TUBE

62

No

Bidirectional

8

TTL

4.5

5.5

2.7

3.6

24

80

5.5

n/a

-40

85

Price N/A

More Details

MC74LVX4245DTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

Bidirectional

8

TTL

4.5

5.5

2.7

3.6

24

80

5.5

n/a

-40

85

$0.5507

More Details

MC74LVX4245DWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-24

3

260

TUBE

30

No

Bidirectional

8

TTL

4.5

5.5

2.7

3.6

24

80

5.5

n/a

-40

85

Price N/A

More Details

MC74LVX4245DWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-24

3

260

REEL

1000

No

Bidirectional

8

TTL

4.5

5.5

2.7

3.6

24

80

5.5

n/a

-40

85

$0.5851

More Details

NLVLVX4245DTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

Bidirectional

8

TTL

4.5

5.5

2.7

3.6

24

80

5.5

n/a

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.