Single Bit Uni-Directional Translator

Overview

The FXLP34 is a single translator with two separate supply voltages: VCC1 for input translation voltages and VCC for output translation voltages. The FXLP34 is part of onsemi's Ultra Low Power (ULP) series of products. This device operates with VCC values from 1.0V to 3.6V, and is intended for use in portable applications that require ultra low power consumption. The internal circuit is composed of a minimum of buffer stages, to enable ultra low dynamic power. The FXLP34 is uniquely designed for optimized power and speed, and is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 1.0V to 3.6V VCC supply operation
  • Converts any voltage (1.0V to 3.6V) to (1.0V to 3.6V)
  • 4.6V tolerant inputs and outputs
  • tPD4 ns typ for 3.0V to 3.6V VCC5 ns typ for 2.3V to 2.7V VCC6 ns typ for 1.65V to 1.95V VCC7 ns typ for 1.40V to 1.60V VCC11 ns typ for 1.10V to 1.30V VCC27 ns typ for 1.0V VCC
  • Power-Off high impedance inputs and outputs
  • Static Drive (IOH/IOL)±2.6 mA @ 3.00V VCC±2.1 mA @ 2.30V VCC±1.5 mA @ 1.65V VCC±1.0 mA @ 1.40V VCC±0.5 mA @ 1.10V VCC±20 µA @ 1.0V VCC
  • Uses patented Quiet Series™ noise/EMI reduction circuitry
  • Ultra small MicroPak™ leadless package
  • Ultra low dynamic power

Tools and Resources

Product services, tools and other useful resources related to FXLP34

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXLP34FHX

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

Yes

Unidirectional

1

CMOS

1

3.6

1

3.6

2.6

5

7

-

-40

85

$0.081

More Details

FXLP34L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

Yes

Unidirectional

1

CMOS

1

3.6

1

3.6

2.6

5

7

-

-40

85

$0.0903

More Details

FXLP34P5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

Yes

Unidirectional

1

CMOS

1

3.6

1

3.6

2.6

5

7

-

-40

85

$0.0633

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.