Low-Voltage Dual-Supply 6-Bit Voltage Translator with Auto-Direction Sensing

Active

Overview

The FXL2SD106 is a configurable dual-voltage-supply translator designed for both uni-directional and bidirectional voltage translation between two logic levels. The device allows translation between voltages as high as 3.6V to as low as 1.1V. The A port tracks the VCCA level and the B port tracks the VCCB level. This allows for bi-directional voltage translation over a variety of voltage levels: 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V.
The device remains in 3-state until both VCC reach active levels, allowing either VCC to be powered-up first. Internal power-down control circuits place the device in 3-state if either VCC is removed.
The OE input, when low, disables both A and B ports by placing them in a 3-state condition. The FXL2SD106 is designed so that OE and CLK IN are supplied by VCCA.
The device senses an input signal on A or B port automatically. The input signal is transferred to the other port.
The FXL2SD106 is not designed for SD card applications. The internal bus hold circuitry conflicts with pull-up resistors. SD cards have internal pull-up resistors on the CD/DAT3 pins.

  • This product is general usage and suitable for many different applications.
  • Bi-Directional Interface between Two Levels: 1.1V and 3.6V
  • Fully Configurable: Inputs and Outputs Track VCC Level
  • Non-Preferential Power-up; Either VCC May Be Powered-up First
  • Outputs Remain in 3-State until Active VCC Level is Reached
  • Outputs Switch to 3-State if Either VCC is at GND
  • Power-Off Protection
  • Bus HOLD on Data Inputs Eliminates Need for Pullup Resistors (Do NOT Use Resistors on the A or B Ports)
  • OE and CLK IN are Referenced to VCCA Voltage
  • Packaged in 16-Terminal DQFN (2.5mm x 3.5mm)
  • Direction Control Not Needed
  • 80Mbps Throughput Translating between 1.8V and 2.5V
  • ESD Protection Exceeds:
  • 12kV HBM (B port I/O to GND) (per JESD22-A114 & Mil Std 883e 3015.7)
  • 8kV HBM (A port I/O to GND) (per JESD22-A114 & Mil Std 883e 3015.7)
  • 1kV CDM (per ESD STM 5.3)

Tools and Resources

Product services, tools and other useful resources related to FXL2SD106

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXL2SD106BQX

Loading...

Active

View__CAD

Pb

A

H

P

WQFN-16

1

260

REEL

3000

Yes

Autosense

5

CMOS

1.1

3.6

1.1

3.6

18

5

3.5

-

-40

85

$0.3017

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.