8-Bit Dual Supply Translating Transceiver with 3-STATE Outputs

Overview

The LVX4245 is a dual-supply, 8-bit translating transceiver that is designed to interface between a 5V bus and a 3V bus in a mixed 3V/5V supply environment. The Transmit/Receive (T/R#) input determines the direction of data flow. Transmit (active-HIGH) enables data from A Ports to B Ports; Receive (active-LOW) enables data from B Ports to A Ports. The Output Enable input, when HIGH, disables both A and B Ports by placing them in a high impedance condition. The A Port interfaces with the 5V bus; the B Port interfaces with the 3V bus. The LVX4245 is suitable for mixed voltage applications such as laptop computers using 3.3V CPU's and 5V LCD displays.

  • This product is general usage and suitable for many different applications.
  • Bidirectional interface between 5V and 3V buses
  • Control inputs compatible with TTL level
  • 5V data flow at A Port and 3V data flow at B Port
  • Outputs source/sink 24 mA at 5V bus; 12 mA at 3V bus
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
  • Implements patented EMI reduction circuitry
  • Functionally compatible with the 74 series 245

Tools and Resources

Product services, tools and other useful resources related to 74LVX4245

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

74LVX4245MTCX

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

Bidirectional

8

TTL

4.5

5.5

2.7

3.6

24

80

5.5

n/a

-40

85

$0.4925

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.