LOW-POWER D-TYPE Transparent Latch with 3-State Output

Obsolete

Overview

The NL17SG373 MiniGate is an advanced high speed CMOS D Type Transparent Latch with 3 State Output in ultra small footprint. The NL17SG373 input structures provide protection when voltages up to 5.5 V are applied, regardless of the supply voltage. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.4 ns (Typ) @ VCC = 3.0 V, CL = 15 pF
  • Low Power Dissipation: ICC = 0.5uA (Max) at TA = 25C
  • 5.5 V Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages

Tools and Resources

Product services, tools and other useful resources related to NL17SG373

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG373DFT2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Latch

1

0.9

3.6

2.4

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.