3-STATE Octal D-Type Latch

Active

Overview

The MM74HCT373 octal D-type latches and MM74HCT374 Octal D-type flip flops advanced silicon-gate CMOS technology, which provides the inherent benefits of low power consumption and wide power supply range, but are LS-TTL input and output characteristic & pin-out compatible. The 3-STATE outputs are capable of driving 15 LS-TTL loads. All inputs are protected from damage due to static discharge by internal diodes to VCC and ground. When the MM74HCT373 LATCH ENABLE input is HIGH, the Q outputs will follow the D inputs. When the LATCH ENABLE goes LOW, data at the D inputs will be retained at the outputs until LATCH ENABLE returns HIGH again. When a high logic level is applied to the OUTPUT CONTROL input, all outputs go to a high impedance state, regardless of what signals are present at the other inputs and the state of the storage elements. The MM74HCT374 are positive edge triggered flip-flops. Data at the D inputs, meeting the setup and hold time requirements, are transferred to the Q outputs on positive going transitions of the CLOCK (CK) input. When a high logic level is applied to the OUTPUT CONTROL (OC) input, all outputs go to a high impedance state, regardless of what signals are present at the other inputs and the state of the storage elements. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.

  • This product is general usage and suitable for many different applications.
  • TTL input characteristic compatible
  • Typical propagation delay: 20 ns
  • Low input current: 1 µA maximum
  • Low quiescent current: 80 µA maximum
  • Compatible with bus-oriented systems
  • Output drive capability: 15 LS-TTL loads

Tools and Resources

Product services, tools and other useful resources related to MM74HCT373

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT373MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

Latch

8

4.5

5.5

25

7.2

Price N/A

More Details

MM74HCT373MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Latch

8

4.5

5.5

25

7.2

$0.2693

More Details

MM74HCT373WM

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

Latch

8

4.5

5.5

25

7.2

Price N/A

More Details

MM74HCT373WMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Latch

8

4.5

5.5

25

7.2

$0.3459

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.