3-STATE Octal D-Type Latch

Active

Overview

The MM74HC573 high speed octal D-type latches utilize advanced silicon-gate P-well CMOS technology. They possess the high noise immunity and low power consumption of standard CMOS integrated circuits, as well as the ability to drive 15 LS-TTL loads. Due to the large output drive capability and the 3-STATE feature, these devices are ideally suited for interfacing with bus lines in a bus organized system. When the LATCH ENABLE(LE) input is HIGH, the Q outputs will follow the D inputs. When the LATCH ENABLE goes LOW, data at the D inputs will be retained at the outputs until LATCH ENABLE returns HIGH again. When a HIGH logic level is applied to the OUTPUT CONTROL OC input, all outputs go to a HIGH impedance state, regardless of what signals are present at the other inputs and the state of the storage elements. The 74HC logic family is speed, function and pinout compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 18 ns
  • Wide operating voltage range: 2 to 6 volts
  • Low input current: 1 µA maximum
  • Low quiescent current: 80 µA maximum (74HC Series)
  • Compatible with bus-oriented systems
  • Output drive capability: 15 LS-TTL loads

Tools and Resources

Product services, tools and other useful resources related to MM74HC573

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC573MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

Latch

8

2

6

20

7.8

$0.3433

More Details

MM74HC573MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Latch

8

2

6

20

7.8

$0.2745

More Details

MM74HC573WM

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

Latch

8

2

6

20

7.8

$0.3707

More Details

MM74HC573WMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Latch

8

2

6

20

7.8

$0.3508

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.