8-Bit Addressable Latch/1-of-8 Decoder CMOS Logic Level Shifter

Active

Overview

The MC74LVX259 is an 8-bit Addressable Latch fabricated with silicon gate CMOS technology.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The LVX259 is designed for general purpose storage applications in digital systems. The device has four modes of operation as shown in the mode selection table.. In the addressable latch mode, the data on Data In is written into the addressed latch. The addressed latch follows the data input with all non-addressed latches remaining in their previous states. In the memory mode, all latches remain in their previous state and are unaffected by the Data or Address inputs. In the one-of-eight decoding or demultiplexing mode, the addressed output follows the state of Data In with all other outputs in the LOW state. In the Reset mode, all outputs are LOW and unaffected by the address and data inputs. When operating the LVX259 as an addressable latch, changing more than one bit of the address ould impose a transient wrong address. Therefore, this should only be done while in thememory mode.

The MC74LVX259 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage. This allows the MC74LVX259 to be used to interface 5 V circuits to 3 V circuits.

  • High Speed: tPD = 7.0 ns (Typ) at VCC = 3.3 V
  • Low Power Dissipation: ICC = 2 µA (Max) at TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • CMOS-Compatible Outputs: VOH > 0.8 VCC ; VOL < 0.1 VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; Machine Model > 200 V
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LVX259

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LVX259DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

Latch

1

2

3.6

12

4

Price N/A

More Details

MC74LVX259DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Latch

1

2

3.6

12

4

$0.3055

More Details

MC74LVX259DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

Latch

1

2

3.6

12

4

Price N/A

More Details

MC74LVX259DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Latch

1

2

3.6

12

4

$0.2711

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.