8-Bit Shift Register with Output Register

Active

Overview

The MC74LV594A is an 8bit shift register designed for 2 V to 6.0 V VCC operation. The device contain an 8bit serial in, parallel out shift register that feeds an 8bit D type storage register. The shift register (SRCLK) and storage register (RCLK) clocks are positive edge triggered. If the clocks are tied together, the shift register always is one clock pulse ahead of the storage register.

  • 2.0 V to 6.0 V VCC Operation
  • Low Input Current: 1.0 uA
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V
    at VCC = 3.3 V, TA = 25C
  • Typical VOHV (Output VOH Undershoot) > 2.3 V
    at VCC = 3.3 V, TA = 25C
  • Support MixedMode Voltage Operation on All Ports
  • 8Bit SerialIn, ParallelOut Shift Registers With Storage
  • Independent Direct Overriding Clears on Shift and Storage Registers
  • Independent Clocks for Shift and Storage Registers
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard
    No. 7A
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant

Tools and Resources

Product services, tools and other useful resources related to MC74LV594A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LV594ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Shift Register

1

2

6

6.5

12

$0.2483

More Details

MC74LV594ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Shift Register

1

2

6

6.5

12

$0.2121

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.