8-Bit Shift and Store Register with LSTTL Compatible Inputs

Obsolete

Overview

The MC74HCT4094A is a high speed CMOS 8bit serial shift and storage register. This device consists of an 8bit shift register and latch with 3state output buffers. Data is shifted on positive clock (CP) transitions. The data in the shift register is transferred to the storage register when the Strobe (STR) input is high. The output buffers are enabled when the Output Enable (OE) input is set high. Two serial outputs (QS1, QS2) are available for cascading multiple devices. The MC74HCT4094A can be used to interface TTL or CMOS outputs to high speed CMOS inputs.

  • Wide Operating Voltage Range: 4.5 to 5.5 V
  • Low Power Dissipation: ICC = < 10uA
  • In Compliance with the Requirements Defined by JEDEC
    Standard No. 7A
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HCT4094A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74HCT4094ADTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Shift Register

1

4.5

5.5

30

6

Price N/A

More Details

MC74HCT4094ADG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

Shift Register

1

4.5

5.5

30

6

Price N/A

More Details

MC74HCT4094ADR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Shift Register

1

4.5

5.5

50

6

Price N/A

More Details

MC74HCT4094ADTG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

Shift Register

1

4.5

5.5

50

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.