I/O Port Expander, I2C, 16-bit, Low Power w/Interrupt

Active

Overview

The NLA9535 and NLA9535C devices provide 16 bits of General Purpose parallel Input/Output(GPIO) expansion through the I2Cbus/SMBus. The NLA9535 and NLA9535C consist of two 8-bit Configuration (Input or Output selection). Input, Output and Polarity Inversion (active HIGH or active LOW operation) registers. At power on, all I/Os default to inputs. Each I/O may be configured as either input or output by writing to its corresponding I/O configuration bit. The data for each Input or Output is kept in its corresponding Input or Output register. The Polarity Inversion register may be used to invert the polarity of the read register. All registers can be read by the system controller. The NLA9535, identical to the NLA9555 but with the internal I/O pull up resistors removed, has greatly reduced power consumption when the I/Os are held LOW. The NLA9535C is identical to the NLA9535 but with high impedance open drain outputs at all the I/O pins. The NLA9535 and NLA9535C provide an open drain interrupt output which is activated when any input state differs from its corresponding input port register state. The interrupt output is used to indicate to the system controller that an input state has changed. The power on reset sets the registers to their default values and initializes the device state machine. Three hardware pins (AD0, AD1, AD2) are used to configure the I2Cbus target address of the device. The I2C bus target addresses of the NLA9535 and NLA9535C are the same as the NLA9555. This allows up to 64 of these devices in any combination to share the same I2Cbus/SMBus.

  • Input/output Port Expansion for Extended Addressing Capability
  • Processors with limited GPIOs
  • Servers
  • Routers
  • Personal Computers
  • Industrial Automation
  • VDD Operating Range: 1.65 V to 5.5 V
  • SDA Sink Capability: 30 mA
  • 5.5 V Tolerant I/Os
  • Polarity Inversion Register
  • Active LOW Interrupt Output
  • Low Standby Current
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Powerup
  • Internal Poweron Reset
  • 64 Programmable Slave Addresses using Three Address Pins
  • 16 I/O Pins which Default to 16 Inputs

Tools and Resources

Product services, tools and other useful resources related to NLA9535

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

I/O

Cascadable

VCC Min (V)

VCC Max (V)

Interrupt Output

I/O Pullups

LED Blink/PWM

IO Min (mA)

Reference Price

NLA9535CDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

16

8 Slave ID Addresses

1.65

5.5

Yes

No

No

25

Price N/A

More Details

NLA9535CDTR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

16

8 Slave ID Addresses

1.65

5.5

Yes

No

No

25

Price N/A

More Details

NLA9535DTR2G

Loading...

Active, New

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

16

8 Slave ID Addresses

1.65

5.5

Yes

No

No

25

$0.8012

More Details

NLA9535DTR2G-Q

Loading...

Active, New

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

16

8 Slave ID Addresses

1.65

5.5

Yes

No

No

25

$0.8012

More Details

NLA9535MTTXG-Q

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

No

16

8 Slave ID Addresses

1.65

5.5

Yes

No

No

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.