Octal D Flip-Flop with Clear

Active

Overview

The MM74HCT273 utilizes advanced silicon-gate CMOS technology. It has an input threshold and output drive similar to LS-TTL with the low standby power of CMOS. These positive edge-triggered flip-flops have a common clock and clear-independent Q outputs. Data on a D input, having the specified set-up and hold time, is transferred to the corresponding Q output on the positive-going transition of the clock pulse. The asynchronous clear forces all outputs LOW when it is LOW. All inputs to this device are protected from damage due to electrostatic discharge by diodes to VCC and ground. MM74HCT devices are intended to interface TTL and NMOS components to CMOS components. These parts can be used as plug-in replacements to reduce system power consumption in existing designs.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 20 ns
  • Low quiescent current: 80 µA maximum (74HCT series)
  • Fanout of 10 LS-TTL loads

Tools and Resources

Product services, tools and other useful resources related to MM74HCT273

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT273MTC

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

Octal D-type w/clear

8

4.5

5.5

37

4.8

$0.3551

More Details

MM74HCT273MTCX

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Octal D-type w/clear

8

4.5

5.5

37

4.8

$0.2828

More Details

MM74HCT273WM

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

Octal D-type w/clear

8

4.5

5.5

37

4.8

$0.3951

More Details

MM74HCT273WMX

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Octal D-type w/clear

8

4.5

5.5

37

4.8

$0.3745

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.