Dual D-Type Flip-Flop with Preset and Clear

Active

Overview

The MM74HC74A utilizes advanced silicon-gate CMOS technology to achieve operating speeds similar to the equivalent LS-TTL part. It possesses the high noise immunity and low power consumption of standard CMOS integrated circuits, along with the ability to drive 10 LS-TTL loads. This flip-flop has independent data, preset, clear, and clock inputs and Q and Q# outputs. The logic level present at the data input is transferred to the output during the positive-going transition of the clock pulse. Preset and clear are independent of the clock and accomplished by a low level at the appropriate input. The 74HC logic family is functionally and pinout compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 20 ns
  • Wide power supply range: 2-6V
  • Low quiescent current: 40 µA maximum (74HC Series)
  • Low input current: 1 µA maximum
  • Fanout of 10 LS-TTL loads

Tools and Resources

Product services, tools and other useful resources related to MM74HC74A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC74AM

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

Dual D-type w/preset and clear

2

2

6

30

5.2

$0.2447

More Details

MM74HC74AMTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

Dual D-type w/preset and clear

2

2

6

30

5.2

$0.1768

More Details

MM74HC74AMTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

Dual D-type w/preset and clear

2

2

6

30

5.2

$0.1239

More Details

MM74HC74AMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Dual D-type w/preset and clear

2

2

6

30

5.2

$0.1423

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.