Quad D-Type Flip-Flop with Clear

Active

Overview

The MM74HC175 high speed D-type flip-flop with complementary outputs utilizes advanced silicon-gate CMOS technology to achieve the high noise immunity and low power consumption of standard CMOS integrated circuits, along with the ability to drive 10 LS-TTL loads. Information at the D inputs of the MM74HC175 is transferred to the Q and Q# outputs on the positive going edge of the clock pulse. Both true and complement outputs from each flip flop are externally available. All four flip-flops are controlled by a common clock and a common CLEAR. Clearing is accomplished by a negative pulse at the CLEAR input. All four Q outputs are cleared to a logical "0" and all four Q# outputs to a logical "1." The 74HC logic family is functionally as well as pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 15 ns
  • Wide operating supply voltage range: 2-6V
  • Low input current: 1 µA maximum
  • Low quiescent supply current: 80 µA maximum (74HC)
  • High output drive current: 4 mA minimum (74HC)

Tools and Resources

Product services, tools and other useful resources related to MM74HC175

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC175M

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

Quad D-type w/clear

4

2

6

25

5.2

Price N/A

More Details

MM74HC175MTCX

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Quad D-type w/clear

4

2

6

25

5.2

$0.2333

More Details

MM74HC175MX

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Quad D-type w/clear

4

2

6

25

5.2

$0.2187

More Details

MM74HC175N

Loading...

Obsolete

View__CAD

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

RAIL

2500

No

-

4

-

-

25

5.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.