Low Voltage CMOS Octal D Flip-Flop Flow Through Pinout

Active

Overview

The MC74LCX574 is a high performance, non-inverting octal D-type flip-flop operating from a 2.3 to 3.6V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX574 inputs to be safely driven from 5V devices.

The MC74LCX574 consists of 8 edge-triggered flip-flops with individual D-type inputs and 3-state true outputs. The buffered clock and buffered Output Enable (OEbar) are common to all flip-flops. The eight flip-flops will store the state of individual D inputs that meet the setup and hold time requirements on the LOW-to-HIGH Clock (CP) transition. With the OEbar LOW, the contents of the eight flip-flops are available at the outputs. When the OEbar is HIGH, the outputs go to the high impedance state. The OEbar input level does not affect the operation of the flip-flops. The LCX574 flow through design facilitates easy PC board layout.

  • Designed for 2.3 to 3.6V VCC Operation
  • 5V Tolerant - Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10?A)
    Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LCX574

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

┗

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX574DTG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

D-Type

8

2

3.6

8.5

3.6

Price N/A

More Details

MC74LCX574DTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

2

3.6

8.5

24

$0.4

More Details

MC74LCX574DWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

2

3.6

8.5

24

$0.5047

More Details

MC74LCX574M

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOEIAJ-20

-

-

TUBE - Tube

40

No

D-Type

8

2

3.6

8.5

24

Price N/A

More Details

NLV74LCX574DTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

2

3.6

8.5

24

Price N/A

More Details

SLV74LCX574DTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

2

3.6

8.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.