Octal 3-State Non-inverting D Flip-Flop

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT374A may be used as a level converter for interfacing TTL or NMOS outputs to High-Speed CMOS inputs.

The HCT374A is identical in pinout to the LS374. Data meeting the setup and hold time is clocked to the outputs with the rising edge of Clock. The Output Enable does not affect the state of the flip-flops, but when Output Enable is high, the outputs are forced to the high-impedance state. Thus, data may be stored even when the outputs are not enabled.

The HCT374A is identical in function to the HCT574A, which has the input pins on the opposite side of the package from the output pins. This device is similar in function to the HCT534A, which has inverting outputs.

  • Output Drive Capability: 15 LSTTL Loads
  • TTL/NMOS-Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 276 FETs or 69 Equivalent Gates
  • Improvements over HCT374
    - Improved Propagation Delays
    - 50% Lower Quiescent Power
    - Improved Input Noise and Latchup Immunity
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74HCT374A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT374ADTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

4.5

5.5

31

6

$0.2121

More Details

MC74HCT374ADWG

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

D-Type

8

4.5

5.5

31

6

$0.3671

More Details

MC74HCT374ADWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

4.5

5.5

31

6

$0.3671

More Details

NLVHCT374ADTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

4.5

5.5

31

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.