Low-Voltage 1.8/2.5/3.3 V 16-Bit D-Type Flip-Flop

Last Shipments

Overview

The 74VCX16374 is an advanced performance, non-inverting 16-bit D-type flip-flop. It is designed for very high-speed, very low-power operation in 1.8V, 2.5V or 3.3V systems. The VCX16374 is byte controlled, with each byte functioning identically, but independently. Each byte has separate Output Enable and Clock Pulse inputs. These control pins can be tied together for full 16-bit operation.

When operating at 2.5V (or 1.8V) the part is designed to tolerate voltages it may encounter on either inputs or outputs when interfacing to 3.3V busses. It is guaranteed to be over-voltage tolerant to 3.6V.

The 74VCX16374 consists of 16 edge-triggered flip-flops with individual D-type inputs and 3.6V-tolerant 3-state outputs. The clocks (CPn) and Output Enables (OEn)bar are common to all flip-flops within the respective byte. The flip-flops will store the state of individual D inputs that meet the setup and hold time requirements on the LOW-to-HIGH Clock (CP) transition. With the OEbar LOW, the contents of the flip-flops are available at the outputs. When the OEbar is HIGH, the outputs go to the high impedance state. The OEbar input level does not affect the operation of the flip-flops.

  • Designed for Low Voltage Operation: VCC = 1.65-3.6V
  • 3.6V Tolerant Inputs and Outputs
  • High Speed Operation: 3.0ns max for 3.0 to 3.6V
    3.9ns max for 2.3 to 2.7V
    7.8ns max for 1.65 to 1.95V
  • Static Drive: +/-24mA Drive at 3.0V+/-18mA Drive at 2.3V+/-6mA Drive at 1.65V
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • Near Zero Static Supply Current in All Three Logic States (20mA)
    Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds +/-250mA @ 125°C
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • All Devices in Package TSSOP are Inherently Pb-Free

Tools and Resources

Product services, tools and other useful resources related to 74VCX16374

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VCX16374MTDX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

Set/Reset

16

1.65

3.6

3

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.