Octal 3-STATE Transceiver

Active

Overview

The MM74HC245A 3-STATE bidirectional buffer utilizes advanced silicon-gate CMOS technology, and is intended for two-way asynchronous communication between data buses. It has high drive current outputs which enable high speed operation even when driving large bus capacitances. This circuit possesses the low power consumption and high noise immunity usually associated with CMOS circuitry, yet has speeds comparable to low power Schottky TTL circuits. This device has an active LOW enable input G# and a direction control input, DIR. When DIR is HIGH, data flows from the A inputs to the B outputs. When DIR is LOW, data flows from the B inputs to the A outputs. The MM74HC245A transfers true data from one bus to the other. This device can drive up to 15 LS-TTL Loads, and does not have Schmitt trigger inputs. All inputs are protected from damage due to static discharge by diodes to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 13 ns
  • Wide power supply range: 2-6V
  • Low quiescent current: 80 µA maximum (74 HC)
  • 3-STATE outputs for connection to bus oriented systems
  • High output drive: 6 mA (minimum)
  • Same as the 645

Tools and Resources

Product services, tools and other useful resources related to MM74HC245A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC245AMTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

8

3-State

2

6

15

7.8

$0.3537

More Details

MM74HC245AMTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

2

6

15

7.8

$0.2903

More Details

MM74HC245AWM

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

2

6

15

7.8

$0.392

More Details

MM74HC245AWMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

2

6

15

7.8

$0.3725

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.