Octal Transceiver, CMOS, Low Voltage

Active

Overview

The MC74LCX245 is a high performance, non-inverting octal transceiver operating from a 2.0 to 5.5V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX245 inputs to be safely driven from 5V devices. The MC74LCX245 is suitable for memory address driving and all TTL level bus oriented transceiver applications.

Current drive capability is 24mA at both A and B ports. The Transmit/Receive (T/Rbar) input determines the direction of data flow through the bi-directional transceiver. Transmit (active-HIGH) enables data from A ports to B ports; Receive (active-LOW) enables data from B to A ports. The Output Enable input, when HIGH, disables both A and B ports by placing them in a HIGH Z condition.

  • Designed for 2.0 to 5.5V VCC Operation
  • 5V Tolerant Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10µA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V PIN
  • Pb-Free Packages

Tools and Resources

Product services, tools and other useful resources related to MC74LCX245

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX245DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

8

CMOS

2

3.6

7

24

$0.4999

More Details

MC74LCX245DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

CMOS

2

3.6

7

24

$0.3424

More Details

MC74LCX245DTR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

CMOS

2

3.6

7

24

$0.3424

More Details

MC74LCX245DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

CMOS

2

3.6

7

24

$0.5541

More Details

MC74LCX245DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

CMOS

2

3.6

7

24

$0.5345

More Details

MC74LCX245MNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

3000

No

8

CMOS

2

3.6

7

24

$0.3407

More Details

NLV74LCX245DTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

2

3.6

7

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.