Low Voltage CMOS 16-Bit Transceiver

Last Shipments

Overview

The MC74LCX16245 is a high performance, non-inverting 16-bit transceiver operating from a 2.3 to 3.6V supply. The device is byte controlled. Each byte has separate Output Enable inputs which can be tied together for full 16-bit operation. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VIspecification of 5.5V allows MC74LCX16245 inputs to be safely driven from 5V devices. The MC74LCX16245 is suitable for memory address driving and all TTL level bus oriented transceiver applications.

4.5ns maximum propagation delays support high performance applications. Current drive capability is 24mA at both A and B ports. The Transmit/Receive (T/Rbarn) inputs determine the direction of data flowthrough the bi-directional transceiver. Transmit (active-HIGH) enables data from A ports to B ports; Receive (active-LOW) enables data from Bto A ports. The Output Enable inputs (OEn)bar, when HIGH, disable both A and B ports by placing them in a HIGH Z condition.

  • Designed for 2.3 to 3.6V VCC Operation
  • 4.5ns Maximum tpd
  • 5V Tolerant - Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (20mA)
    Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V;Machine Model >200V
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to MC74LCX16245

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74LCX16245DTR2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-48

1

260

REEL

2500

No

16

3-State

2

3.6

5.2

24

Price N/A

More Details

MC74LCX16245DTG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-48

1

260

TUBE

39

No

16

3-State

2

3.6

5.2

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.