Low Voltage 16-Bit Transceiver with 3-STATE Outputs and 25 Ohm Series Resistors in A Port Outputs

Last Shipments

Overview

The LVT162245 and LVTH162245 contains sixteen non-inverting bidirectional buffers with 3-STATE outputs and is intended for bus oriented applications. The device is byte controlled. Each byte has separate control inputs which can be shorted together for full 16-bit operation. The T/R# inputs determine the direction of data flow through the device. The OE# inputs disable both the A and B ports by placing them in a high impedance state. The LVT162245 and LVTH162245 are designed with equivalent 25ohm series resistance in both the HIGH and LOW states on the A Port outputs. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus transceivers/transmitters. The LVTH162245 data inputs include bushold, eliminating the need for external pull-up resistors to hold unused inputs. These non-inverting transceivers are designed for low voltage (3.3V) VCC applications, but with the capability to provide a TTL interface to a 5V environment. The LVT162245 and LVTH162245 are fabricated with an advanced BiCMOS technology to achieve high speed operation similar to 5V ABT while maintaining a low power dissipation.

  • This product is general usage and suitable for many different applications.
  • Input and output interface capability to systems at 5V VCC
  • Bushold data inputs eliminate the need for external pull-up resistors to hold unused inputs (74LVTH162245), also available without bushold feature (74LVT162245).
  • Live insertion/extraction permitted
  • Power Up/Down high impedance provides glitch-free bus loading
  • A Port outputs include equivalent series resistance of 25ohm making external termination resistors unnecessary and reducing overshoot and undershoot
  • A Port outputs source/sink ±12 mA. B Port outputs source/sink -32 mA/+64 mA
  • Functionally compatible with the 74 series 162245
  • Latch-up performance exceeds 500 mA
  • ESD performance:Human-body model > 2000VMachine model > 200VCharged-device model > 1000V
  • Also packaged in plastic Fine Pitch Ball Grid Array (FBGA)

Tools and Resources

Product services, tools and other useful resources related to 74LVT162245

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVT162245MTD

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

No

16

3-State

2.7

3.6

3.7

64

Price N/A

More Details

74LVT162245MTDX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

16

3-State

2.7

3.6

3.7

64

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.