Quad Non-inverting Buffer with LSTTL Compatible Inputs, 3-State

Active

Overview

The MC74HCT125A is identical in pinout to the LS125. The device inputs are compatible with standard CMOS and LSTTL outputs. The MC74HCT125A noninverting buffer is designed to be used with 3 state memory address drivers, clock drivers, and other bus oriented systems. The devices have four separate output enables that are active low.

  • White Goods
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 72 FETs or 18 Equivalent Gates
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HCT125A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT125ADR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

4

3-State

4.5

5.5

18

6

$0.1287

More Details

MC74HCT125ADR2G-Q

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

4

3-State

4.5

5.5

18

6

$0.1225

More Details

MC74HCT125ADTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

4

3-State

4.5

5.5

18

6

$0.1341

More Details

MC74HCT125ADTR2G-Q

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

4

3-State

4.5

5.5

18

6

$0.1341

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.