Triple Non-Inverting Buffer with Schmitt Trigger Inputs

Last Shipments

Overview

The NLV37WZ17 is a high performance buffer with Schmitt inputs operating from a 1.65 to 5.5 V supply.

The NLV37WZ17 can be used as a line receiver which will receive slow input signals. The NL37WZ17 is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals, owing to the hysteresis between at the inputs. Hystersis also improves noise immunity.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible – Interface Capability with 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Current Drive Capability is 24 mA at the Outputs
  • Chip Complexity: FETs = 94
  • Hysteresis Inputs for Improved noise immunity

Tools and Resources

Product services, tools and other useful resources related to NLV37WZ17

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL37WZ17USG-L22190

Loading...

Last Shipments

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

No

3

CMOS

1.65

5.5

4.9

24

Price N/A

More Details

NLV37WZ17USG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

No

3

CMOS

1.65

5.5

4.9

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.