Unbuffered Dual Inverter

Overview

The NLU2GU04 MiniGate™ is an advanced high speed CMOS dual unbuffered inverter in ultra small footprint. This device is well suited for use in oscillator, pulse shaping and high input impedance amplifier applications. For digital applications, the NLU2G04 is recommended. The NLU2GU04 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.

  • General Purpose Logic
  • High Speed: tPD = 2.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package

Tools and Resources

Product services, tools and other useful resources related to NLU2GU04

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLU2GU04MUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

2

CMOS

1.65

5.5

5.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.