TinyLogic UHS Inverter

Active

Overview

The NC7NZ04 is a triple inverter from onsemi’s Ultra-High Speed (UHS) series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V, independent of VCC operating voltage.

  • This product is general usage and suitable for many different applications.
  • Ultra-High Speed: tPD 2.4ns (Typical) into 50pF at 5V VCC
  • High Output Drive: ±24mA at 3VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Power-Down, High-Impedance Inputs / Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise / EMI Reduction Circuitry
  • Space-Saving MicroPak™ and US8 Surface Mount Packages

Tools and Resources

Product services, tools and other useful resources related to NC7NZ04

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7NZ04K8X

Loading...

Active

View__CAD

Pb

A

H

P

US8

1

260

REEL

3000

No

3

CMOS

1.65

5.5

2.4

32

$0.1288

More Details

NC7NZ04K8X-L22236

Loading...

Obsolete

View__CAD

Pb

A

H

P

US8

1

260

REEL

3000

No

3

CMOS

1.65

5.5

2.4

32

Price N/A

More Details

NC7NZ04L8X

Loading...

Active

View__CAD

Pb

A

H

P

UQFN-8

1

260

REEL

5000

No

3

CMOS

1.65

5.5

2.4

32

$0.1269

More Details

NC7NZ04L8X-L22185

Loading...

Last Shipments

View__CAD

Pb

A

H

P

UQFN-8

1

260

REEL

5000

No

3

CMOS

1.65

5.5

2.4

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.