Hex Inverter

Active

Overview

The MM74HCT04 is a logic function fabricated by using advanced silicon-gate CMOS technology which provides the inherent benefits of CMOS - low quiescent power and wide power supply range. This device is input and output characteristic as well as pin-out compatible with standard 74LS logic families. The MM74HCT04, triple buffered, hex inverters, features low power dissipation and fast switching times. All inputs are protected from static discharge by internal diodes to VCC and ground. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.

  • This product is general usage and suitable for many different applications.
  • TTL, LS pin-out and threshold compatible
  • Fast switching: tPLH, tPHL=12 ns (typ)
  • Low power: 10 µW at DC, 3.7 mW at 5 MHz
  • High fanout: is greater than or equal to 10 LS loads
  • Inverting, triple buffered

Tools and Resources

Product services, tools and other useful resources related to MM74HCT04

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT04M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

6

CMOS

4.5

5.5

14

4.8

$0.2329

More Details

MM74HCT04MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

6

CMOS

4.5

5.5

14

4.8

Price N/A

More Details

MM74HCT04MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

6

CMOS

4.5

5.5

14

4.8

$0.1148

More Details

MM74HCT04MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

6

CMOS

4.5

5.5

14

4.8

$0.1225

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.